17.5.2 Data Direction Set
Name: | DIRSET |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIRSET[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – DIRSET[7:0] Data Direction Set
Writing a ‘0
’ to bit n in this bit
field has no effect.
Writing a ‘1
’ to bit n
in this bit field will set the corresponding bit in PORTx.DIR, which will
configure pin n (Pxn) as an output pin and enable the output driver.
Reading this bit field will return the value of PORTx.DIR.