17.5.10 Interrupt Flags
Name: | INTFLAGS |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – INT[7:0] Pin Interrupt Flag
Pin interrupt flag n is cleared by writing a ‘1
’ to
it.
Pin interrupt flag n is set when the change or state of pin n (Pxn) matches the pin's Input/Sense Configuration (ISC) in PORTx.PINnCTRL.
Writing a ‘0
’ to bit n in this bit field has no
effect.
Writing a ‘1
’ to bit n in this bit field will clear
Pin interrupt flag n.