28.5.8 LUT n Control C

Name: LUTnCTRLC
Offset: 0x0A + n*0x04 [n=0..3]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
     INSEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection

These bits select the source for input 2 of LUT n.

ValueNameDescription
0x0MASKMasked input
0x1FEEDBACKFeedback input
0x2LINKOutput from LUT(n+1) as input source
0x3EVENTAEvent A as input source
0x4EVENTBEvent B as input source
0x5IOIN2 input source
0x6AC0AC0 OUT input source
0x7-Reserved
0x8-Reserved
0x9SPI0SPI0 SCK input source
0xATCA0TCA0 WO2 input source
Other-Reserved