22.5.6 Status

Name: STATUS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
        RUN 
Access R 
Reset 0 

Bit 0 – RUN Run

When the counter is running, this bit is set to ‘1’. When the counter is stopped, this bit is cleared to ‘0’.

The bit is read-only and cannot be set by UPDI.