8.3.2.1 Device Revision ID Register
Name: | REVID |
Offset: | 0x01 |
Reset: | [revision ID] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REVID[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
Bits 7:0 – REVID[7:0] Revision ID
0x00
= A, 0x01
= B,
and so on.Name: | REVID |
Offset: | 0x01 |
Reset: | [revision ID] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
REVID[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset |
0x00
= A, 0x01
= B,
and so on.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.