7.4 SRAM Data Memory
The primary task of the SRAM memory is to store application data. Also, the program stack is located at the end of SRAM.
It is not possible to execute code from SRAM.
| Property | ATtiny162x |
|---|---|
| Size | 2 KB |
| Start address | 0x3800 |
The primary task of the SRAM memory is to store application data. Also, the program stack is located at the end of SRAM.
It is not possible to execute code from SRAM.
| Property | ATtiny162x |
|---|---|
| Size | 2 KB |
| Start address | 0x3800 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.