7.10 I/O Memory
All ATtiny1624/1626/1627 devices’ I/O and peripheral registers are located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with a future device, if a register containing reserved bits is
written, the reserved bits should be written to ‘0’. Reserved I/O
memory addresses should never be written.
Single-Cycle I/O Registers
The I/O memory ranging from 0x00 to
0x3F can be accessed by a single-cycle CPU instruction using
the IN or OUT instructions.
The peripherals available in the single-cycle I/O registers are as follows:
- VPORTx
- Refer to the I/O Configuration section for further details
- GPIO
- Refer to the I/O Configuration section for further details
- CPU
- Refer to the AVR CPU section for further details
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPIO) are also
directly bit-accessible using the SBI or CBI
instruction. In these single-cycle I/O registers, single bits can be checked by
using the SBIS or SBIC instruction.
Refer to the Instruction Set Summary for further details.