PIC18-Q84 Family Types
| Device | Program
Memory Flash
(bytes) | Data
SRAM (bytes) | Data
EEPROM (bytes) | Memory Access
Partition/ Device Information Area | I/O
Pins/ Peripheral Pin Select | 8-Bit
Timer with HLT/ 16-Bit Timers | 16-Bit
Dual PWM/ CCP | Complimentary Waveform Generator | Signal Measurement Timer | 16-Bit Universal Timer | Numerically Controlled Oscillator | Configurable Logic Cell | 12-Bit ADC w/Computation and Context Switching (channels) | 8-Bit DAC | Comparator/ Zero-Cross Detect | High-Low Voltage Detect | CAN FD | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | 32-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator | JTAG Boundary Scan |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F26Q84 | 64k | 8192 | 1024 | Y/Y | 25/Y | 3/3 | 4/3 | 3 | 1 | 2 | 3 | 8 | 24 | 1 | 2/1 | 1 | Y | 2/1 | 3/2 | 8 | Y | Y | Y | Y | Y | Y |
| PIC18F46Q84 | 64k | 8192 | 1024 | Y/Y | 36/Y | 3/3 | 4/3 | 3 | 1 | 2 | 3 | 8 | 35 | 1 | 2/1 | 1 | Y | 2/1 | 3/2 | 8 | Y | Y | Y | Y | Y | Y |
| PIC18F56Q84 | 64k | 8192 | 1024 | Y/Y | 44/Y | 3/3 | 4/3 | 3 | 1 | 2 | 3 | 8 | 43 | 1 | 2/1 | 1 | Y | 2/1 | 3/2 | 8 | Y | Y | Y | Y | Y | Y |