2 Pin Diagrams
28-Pin SPDIP
28-Pin SSOP
28-Pin SOIC
28-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.
40-Pin PDIP
40-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.
44-Pin TQFP
48-Pin VQFN
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.
48-Pin TQFP