Hardware Features
- 300K LE PolarFire FPGA in an FCG1152 Package
- Sony Dual Camera Sensor (IMX334) over Amphenol FCI connector (CSI-2 RX)
- HPC FMC Connector
- 4 GB DDR4 x64
- Power Management Unit for 1 or 1.05V PolarFire FPGA core voltage
- USB to UART Interface
- Embedded programming and debugging using SPI and JTAG
- 1x1 GB SPI Flash Memory
- HDMI 2.0 RX and TX
- HDMI 1.4 TX
- DSI Connector
- CSI-2 TX Connector