Programming
Microchip’s PolarFire Video Kit provides feasible programmability using an on-board embedded FlashPro5 programmer. The board can also be programmed with standalone FlashPro4/5 hardware.IAP programming and debug support is also provided on the board. For more information about programming procedures, see Documentation Resources.