4.1.1 AVR128DA48 Curiosity Nano Pinout
All the AVR128DA48 I/O pins are accessible at the edge connectors on the board. The image below shows the board pinout. For all available functions on each pin, refer to the I/O Multiplexing and Considerations section in the AVR128DA48 data sheet.