2.5.4 Connect WINCS02 Add-on Board
This example makes use of the following target hardware:

In some cases, it may be necessary to connect a mikroBUS expansion board to a standard Xplained Pro connector. For this case, a warning message is displayed in the configuration options window indicating that the use of the following adapter board is mandatory:
- mikroBUS™ Xplained Pro adapter board