Features

  • Certified WFI32E03PC: Wi-Fi Single Band (2.4 GHz) Module Mounted on the WFI32E03 Carrier Board
  • One mikroBUS™ Socket to Expand Functionality Using MikroElectronika™ Click Boards
  • Support for Multiple Microchip Ethernet PHY Daughter Boards
  • Two User LEDs
  • One User Configurable Switch
  • One Reset Switch
  • One GPIO Expansion Header
  • On-Board Temperature Sensor
  • 20-Pin Xplained Pro (XPRO) Header
  • 32-Mb External SPI Flash Memory
  • PICkit On-Board 3 (PKOB3) Support
  • In-Circuit Serial Programming™ (ICSP™) Header for External Debugger, Such as MPLAB® ICD 5, MPLAB PICkit 4, MPLAB PICkit 5 and MPLAB Snap
  • On-Board 32 KHz Secondary Oscillator Mounted on the WFI32E03 Carrier Board