4 PIC32 WFI32 2.0 Curiosity Board Out of Box Demo
The Out of Box (OOB) demo connects to the cloud and allows the user to control the Curiosity board via a web-based interface. For the firmware and documentation related to OOB demo, go to PIC32MZ2051W1 Curiosity OOB.
For more details on applications demo and harmony code examples, go to MPLAB Harmony.