2 Kit Overview
The PIC32 WFI32 2.0 Curiosity Board contains a WFI32E03PC Module mounted on the carrier board. All the signals from the module are brought onto the Curiosity board, where they are connected to on-board peripherals or terminated onto headers for rapid prototyping or evaluation.