1.2 Jumper Settings
The EV71E60A evaluation board provides several jumper settings that
allow users to configure features and operational modes as needed.
| Jumper # | Description | Jumper Settings |
|---|---|---|
| J22 | Power Source Selection | 1-2 (Default): Board is powered from the USB connector 2-3: Board is powered through the 240-pin connector |
| J23 | Crisis Recovery Strap | Open (Default): Crisis recovery is disabled Closed: Crisis recovery is enabled |
| J24 | BSS Strap | Open (Default): Bootstrap mode is disabled Closed: Bootstrap mode is enabled |
| J25 | 6-Pin Configuration | 1-2 (Closed, Default): GPIO054 connected to PM_RSMRST 3-4 (Open, Default): GPIO054 connected to EC_SPI_FLASH_CS_L 5-6 (Closed, Default): GPIO055 connected to EC_SPI_FLASH_CS_L |
| J26 | VTR2 - Power Select | 1-2 (Default): VTR2 is connected to 1.8V power 2-3: VTR2 is connected to 3.3V power |