36.5.13 I2CxBTOC
| Name: | I2CxBTOC |
| Address: | 0x029F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BTOC[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – BTOC[2:0] Bus Time-Out Clock Source Selection
| BTOC | Selection |
|---|---|
111 |
Reserved |
110 |
Reserved |
101 |
SOSC |
100 |
MFINTOSC (32 kHz) |
011 |
LFINTOSC |
010 |
TMR4_postscaled |
001 |
TMR2_postscaled |
000 |
Reserved |