36.5.9 I2CxCLK
| Name: | I2CxCLK |
| Address: | 0x029E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLK[3:0] I2C Clock Selection
| CLK | Selection |
|---|---|
1111 -
1110 |
Reserved |
1101 |
CLC4_OUT |
1100 |
CLC3_OUT |
1011 |
CLC2_OUT |
1010 |
CLC1_OUT |
1001 |
SMT1_OUT |
1000 |
TMR4_Postscaler_OUT |
0111 |
TMR2_Postscaler_OUT |
0110 |
TMR0_OUT |
0101 |
EXTOSC |
0100 |
Clock Reference Output |
0011 |
MFINTOSC (500 kHz) |
0010 |
HFINTOSC |
0001 |
FOSC (System Clock) |
0000 |
FOSC/4 |