33.9.4 MDxCARL
| Name: | MDxCARL |
| Address: | 0x6D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CL[3:0] Modulator Carrier Low Input Selection
| CL | Connection |
|---|---|
1111 |
Reserved |
1110 |
Reserved |
1101 |
CLC4_OUT |
1100 |
CLC3_OUT |
1011 |
CLC2_OUT |
1010 |
CLC1_OUT |
1001 |
NCO1_OUT |
1000 |
PWM3S1P2_OUT |
0111 |
PWM2S1P2_OUT |
0110 |
PWM1S1P2_OUT |
0101 |
CCP1_OUT |
0100 |
CLKREF_OUT |
0011 |
EXTOSC |
0010 |
HFINTOSC |
0001 |
FOSC (System Clock) |
0000 |
Pin selected by MDCARLPPS |