33.9.5 MDxSRC
| Name: | MDxSRC |
| Address: | 0x6C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – MS[4:0] Modulator Source Selection
| MS | Connection |
|---|---|
10101 - 11111 |
Reserved |
10100 |
SPI2_SDO |
10011 |
SPI1_SDO |
10010 |
UART3_TX |
10001 |
UART2_TX |
10000 |
UART1_TX |
01111 |
CLC4_OUT |
01110 |
CLC3_OUT |
01101 |
CLC2_OUT |
01100 |
CLC1_OUT |
01011 |
CMP2_OUT |
01010 |
CMP1_OUT |
01001 |
NCO1_OUT |
01000 |
PWM3S1P2_OUT |
00111 |
PWM3S1P1_OUT |
00110 |
PWM2S1P2_OUT |
00101 |
PWM2S1P1_OUT |
00100 |
PWM1S1P2_OUT |
00011 |
PWM1S1P1_OUT |
00010 |
CCP1_OUT |
00001 |
MDBIT |
00000 |
Pin selected by MDSRCPPS |