PIC18-Q41 Family Types
| Device | Program Memory
Flash
(bytes) | Data
SRAM (bytes) | Data
EEPROM (bytes) | Memory Access Partition/ Device Information Area | I/O
Pins/ Peripheral Pin Select | 8-Bit Timer with
HLT/ 16-Bit Timers | 16-Bit Dual
PWM/ CCP | Complimentary
Waveform Generator | Signal Measurement Timer | Numerically
Controlled Oscillator | Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Operational Amplifier | Comparator/ Zero-Cross Detect | High-Low Voltage Detect | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | 32-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F06Q41 | 64k | 4096 | 512 | Y/Y | 12/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 11 | 2 | 1 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
| PIC18F16Q41 | 64k | 4096 | 512 | Y/Y | 18/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 17 | 2 | 1 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
| Device | Program
Memory Flash
(bytes) | Data
SRAM (bytes) | Data
EEPROM (bytes) | Memory Access
Partition/ Device Information Area | I/O
Pins/ Peripheral Pin Select | 8-Bit
Timer with HLT/ 16-Bit Timers | 16-Bit
Dual PWM/ CCP | Complimentary Waveform Generator | Signal Measurement Timer | Numerically Controlled Oscillator | Configurable Logic Cell | 12-Bit ADCC (channels) | 8-Bit DAC | Operational Amplifier | Comparator/ Zero-Cross Detect | High-Low Voltage Detect | SPI/I2C | UART/ UART with Protocol Support | Direct Memory Access (DMA) | Windowed Watchdog Timer | 32-Bit CRC with Scanner | Vectored Interrupts |
Peripheral Module Disable |
Temperature Indicator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PIC18F04Q41 | 16k | 1024 | 512 | Y/Y | 12/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 11 | 2 | 1 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
| PIC18F05Q41 | 32k | 2048 | 512 | Y/Y | 12/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 11 | 2 | 1 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
| PIC18F14Q41 | 16k | 1024 | 512 | Y/Y | 18/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 17 | 2 | 1 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |
| PIC18F15Q41 | 32k | 2048 | 512 | Y/Y | 18/Y | 2/3 | 3/1 | 1 | 1 | 1 | 4 | 17 | 2 | 1 | 2/1 | 1 | 2/1 | 2/1 | 4 | Y | Y | Y | Y | Y |