| G | 07/2024 | Update electrical specification table for the OPA module and minor editorial
changes. |
| F | 09/2023 | Added Characterization graphs; updated Tables 48-8, 48-15, and packaging
information. |
| E | 09/2021 | Updated the Interrupts chapter, Ports chapter, and the 20-lead VQFN marking
examples. |
| D | 05/2021 | Updated the OPA chapter with structural changes and the DMA Special Function
Register tables. |
| C | 10/2020 | Updated the NVM, I2C, and UART chapters with grammatical edits and
features. |
| B | 07/2020 | Updated the Electrical Specifications chapter. Other minor changes. |
| A | 05/2020 | Initial document release |