5 Fixed SAM9x5 Errata
The following SAM9x5 errata are fixed in SAM9X60. For further details on each erratum, refer to the SAM9x5 data sheets.
- EBI: Data lines are Hi-Z after reset
- RSTC: Reset during SDRAM accesses
- SMC: SMC DELAY I/O registers are write-only
- UHPHS/UDPHS: Bad Lock of the USB High speed transceiver DLL
- LCDC: LCDC PWM is not usable
- RTC: Interrupt Mask Register cannot be used
- SSC swaps channels in underrun/overrun conditions