4.15 ROM Code
The SAM9X60 ROM code features a secure bootloader supporting code integrity check, code authentication and code encryption.
A boot sequence register is added to define the NVM boot order. The boot select controller (BSC) is a 32-bit register in OTP. It is a scratchpad used by the boot program to store and read the bootable media location. It features a 16-bit write protection key on the MSBs and a 16-bit scratchpad on the LSBs.
Refer to the SAM9X60 data sheet for more details.