33.6 Operation in Sleep Mode
The DSM can operate during Sleep, if the carrier and modulator input sources are also operable during Sleep. Refer to the “Power-Saving Modes” chapter for more details.
The DSM can operate during Sleep, if the carrier and modulator input sources are also operable during Sleep. Refer to the “Power-Saving Modes” chapter for more details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.