33.9 Register Definitions: Modulation Control

Long bit name prefixes for the modulation control peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 33-1. Modulation Control Long Bit Name Prefixes
PeripheralBit Name Prefix
DSM1MD1