18.4.1 PMD0
Note:
- Clearing the SYSCMD bit disables the system clock (FOSC) to peripherals, however peripherals clocked by FOSC/4 are not affected.
Name: | PMD0 |
Address: | 0x063 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SYSCMD | FVRMD | HLVDMD | CRCMD | SCANMD | CLKRMD | IOCMD | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SYSCMD Disable Peripheral System Clock Network(1)
Value | Description |
---|---|
1 | System clock network disabled (FOSC) |
0 | System clock network enabled |
Bit 6 – FVRMD Disable Fixed Voltage Reference
Value | Description |
---|---|
1 | FVR module disabled |
0 | FVR module enabled |
Bit 5 – HLVDMD Disable High/Low-Voltage Detect
Value | Description |
---|---|
1 | HLVD module disabled |
0 | HLVD module enabled |
Bit 4 – CRCMD Disable CRC Module
Value | Description |
---|---|
1 | CRC module disabled |
0 | CRC module enabled |
Bit 3 – SCANMD Disable NVM Memory Scanner
Value | Description |
---|---|
1 | NVM memory scanner module disabled |
0 | NVM memory scanner module enabled |
Bit 1 – CLKRMD Disable Clock Reference
Value | Description |
---|---|
1 | Clock reference module disabled |
0 | Clock reference module enabled |
Bit 0 – IOCMD Disable Interrupt-on-Change
Value | Description |
---|---|
1 | Interrupt-on-change module is disabled |
0 | Interrupt-on-change module is enabled |