18.4.6 PMD5
Name: | PMD5 |
Address: | 0x068 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DAC2MD | DMA4MD | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – DAC2MD Disable Digital-to-Analog Converter
Value | Description |
---|---|
1 | DAC module disabled |
0 | DAC module enabled |
Bit 0 – DMAnMD Disable DMAn
Value | Description |
---|---|
1 | DMAn module disabled |
0 | DMAn module enabled |