34.6 General Purpose Manchester (Full-Featured UARTs Only)
General purpose Manchester is a subset of the DALI mode. When the UxP1L register is cleared, there is no minimum wait time between frames. This allows full- and half-duplex operation because writes to the UxTXB register are not held waiting for a receive operation to complete.
General purpose Manchester operation maintains all other aspects of DALI mode as shown in Figure 34-9 such as:
- Single-pulse Start bit
 - Most Significant bit first
 - No stop periods between back-to-back bytes
 
The general purpose Manchester mode is configured with the following settings:
- MODE = ‘b1000
 - TXEN = 1
 - RXEN = 1
 - UxP1 = 0h
 - UxBRG = desired baud rate
 - TXPOL and RXPOL = desired Idle state
 - STP = desired number of stop periods
 - RxyPPS = TX pin selection code
 - TX pin TRIS control = 0
 - RXPPS = RX pin selection code
 - RX pin TRIS control = 1
 - Input pin ANSEL bit = 0
 - ON = 1
 
The Manchester bit stream timing is shown in Figure 34-9.