34.20.8 UxBRG
Note:
- The individual bytes in this
multibyte register can be accessed with the following register names:
- UxBRGH: Accesses the high byte BRG[15:8]
- UxBRGL: Accesses the low byte BRG[7:0]
- The UxBRG registers will only
be written when ON =
0
. - Maximum BRG value when MODE =
‘100x
and BRGS =1
is0x7FFE
. - Maximum BRG value when MODE =
‘100x
and BRGS =0
is0x1FFE
.
Name: | UxBRG |
Address: | 0x2AE,0x2C1,0x2D4 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BRG[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BRG[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |