47.3.6 Thermal Characteristics
| Standard Operating Conditions (unless otherwise stated) | |||||
|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Typ. | Units | Conditions |
| TH01 | θJA | Thermal Resistance Junction to Ambient | 95.3 | °C/W | 14-pin SOIC package |
| 100 | °C/W | 14-pin TSSOP package | |||
| 62.2 | °C/W | 20-pin PDIP package | |||
| 77.7 | °C/W | 20-pin SOIC package | |||
| 87.3 | °C/W | 20-pin SSOP package | |||
| 79.7 | °C/W | 20-pin VQFN package | |||
| TH02 | TJMAX | Maximum Junction Temperature | 150 | °C | |
|
Note:
| |||||