14.4 MCLR Reset
MCLR is an
optional external input that can reset the device. The MCLR function is controlled by the MCLRE and LVP
Configuration bits (see the table below). The RMCLR bit will be set to
‘
0
’ if a MCLR has occurred.MCLRE | LVP | MCLR |
---|---|---|
x | 1 | Enabled |
1 | 0 | Enabled |
0 | 0 | Disabled |