34.12.1 Transmit Checksum Method
- Clear the UxTXCHK register.
- Set the C0EN bit.
- Send all bytes of the transaction output.
- Invert UxTXCHK and send the result as the last byte of the transaction.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.