31.14.4 CWGxISM
Name: | CWGxISM |
Address: | 0x03BD |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ISM[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – ISM[3:0] CWG Data Input Source Select
ISM | Input Selection |
---|---|
CWG1 | |
1111 | CLC4_OUT |
1110 | CLC3_OUT |
1101 | CLC2_OUT |
1100 | CLC1_OUT |
1011 | DSM1_OUT |
1010 | CMP2_OUT |
1001 | CMP1_OUT |
1000 | NCO1_OUT |
0111 | PWM3S1P2_OUT |
0110 | PWM3S1P1_OUT |
0101 | PWM2S1P2_OUT |
0100 | PWM2S1P1_OUT |
0011 | PWM1S1P2_OUT |
0010 | PWM1S1P1_OUT |
0001 | CCP1_OUT |
0000 | Pin selected by CWG1PPS |