31.2.4.1 Synchronous Steering Mode
In Synchronous Steering mode (MODE =
‘b001
), the changes to steering selection
registers take effect on the next rising edge of CWG Data (see the figure below). In
Synchronous Steering mode, the output will always produce a complete waveform.
Important: Only the STRx bits are synchronized; the OVRx
bits are not synchronized.
‘b001
)