34.2.1.3 Transmit Data Polarity
The polarity of the transmit data is controlled with the TXPOL bit. The default
state of this bit is ‘
0
’, which selects high true transmit Idle and data
bits. Setting the TXPOL bit to ‘1
’ will invert the transmit data, resulting
in low true Idle and data bits. The TXPOL bit controls transmit data polarity in all
modes.