6.1.1 Atmel Studio
Atmel Studio is an integrated development environment (IDE) for developing applications for Atmel AVR 8- and 32-bit microcontrollers based on the Visual Studio® Shell. For further information on what Atmel Studio has to offer, see the Atmel Studio help.
The Atmel AVR JTAGICE mkII is also compatible with AVR Studio 4 and AVR32 Studio.