6.1.2 Atmel Studio Programming GUI
The Atmel AVR JTAGICE mkII can be used to program Atmel AVR devices using a GUI environment which is part of the Atmel Studio IDE.
The Atmel AVR JTAGICE mkII can be used to program Atmel AVR devices using a GUI environment which is part of the Atmel Studio IDE.