1.1.6.3 FUSE bit binary file Script Help
This document describes the usage of btl_fuse_bin_gen.py host script
Path of the tool in bootloader repository is tools/btl_fuse_bin_gen.py
Setting up the Host PC
- The Script is compatible with Python 3.x and higher
Description
This script extracts specific memory address ranges from an HEX file.
The memory ranges to extract are based on the selected device type..
It takes the input hex file, target device, and output binary file as command-line arguments.
It creates a (-f) filtered hex file and converts it into a (-o) binary file for use in programming only the fuse section.
Usage Examples
Below is the syntax to show help menu for the script
python <harmony3_path>/bootloader/tools/btl_fuse_bin_gen.py --help
Basic syntax and example for generating fuse binary file
Below syntax and example can be used to generate fuse binary file from HexFile
python <harmony3_path>\bootloader\tools\btl_fuse_bin_gen.py -d <device> -f <secure_application_hex_path> -o <output_path>Below syntax and example can be used for PIC32CM_SG00_CPRO
FACTORY PROGRAMMED TRUSTZONE UART BOOTLAODER
python <harmony3_path>\bootloader\tools\btl_fuse_bin_gen.py -d PIC32CM_GC00_SG00 -f <harmony3_path>\bootloader_apps_pic32cm_sg_gc\apps\trustzone\images\pic32cm_sg_curiosity_pro_secure_with_fuse.X.production.hex -o devcfg.bin
TRUSTZONE UART BOOTLOADER
python <harmony3_path>\bootloader\tools\btl_fuse_bin_gen.py -d PIC32CM_GC00_SG00 -f <harmony3_path>\bootloader_apps_uart\apps\uart_bootloader\test_app\pic32cm_sg00_curiosity_pro_trustzone\pic32cm_sg00_curiosity_pro_secure\pic32cm_sg00_secure.X\dist\default\production\pic32cm_sg00_secure.X.production.hex -o devcfg.bin
Below syntax and example can be used for PIC32CK_SG01_CULT
TRUSTZONE UART BOOTLOADER
python <harmony3_path>\bootloader\tools\btl_fuse_bin_gen.py -d PIC32CK_GC01_SG01 -f <harmony3_path>bootloader_apps_uart\apps\uart_bootloader\test_app\pic32ck_sg01_cult_trustzone\pic32ck_sg01_cult_secure\pic32ck_sg01_cult_secure.X\dist\default\production\pic32ck_sg01_cult_secure.X.production.hex -o devcfg.bin