The following figures illustrate the package dimensions and the recommended land pattern
drawings.
Figure 9-1. 32-Lead Very Thin Plastic Quad
Flat, No Lead Package (RTB) – 5 mm x 5 mm Body [VQFN] with 3.6 mm x 3.6 mm
Exposed Pad and Stepped Wettable Flanks; Atmel Legacy ZBS
Figure 9-2. 32-Lead Very Thin Plastic Quad
Flat, No Lead Package (RTB) – 5 mm x 5 mm Body [VQFN] with 3.6 mmx 3.6 mm
Exposed Pad and Stepped Wettable Flanks; Atmel Legacy ZBS
Figure 9-3. 32-Lead Very Thin Plastic Quad
Flat, No Lead Package (RTB) – 5 mm x 5 mm Body [VQFN] with 3.6 mm x 3.6 mm
Exposed Pad and Stepped Wettable Flanks; Atmel Legacy ZBS
The following figure illustrates the package marking information.