3.2.1 Input/Output Sense Variables
Net names may be traced on the schematic to check circuit connections. MCU pin mapping and peripheral setups are made available through the MCC and MPLAB projects.
| Net name | MCU Details | Description | Sampling Trigger | Sampling Rate |
|---|---|---|---|---|
|
FB_P_CT_FILT |
Dedicated ADC Core 0 |
Primary XFR Current sensed through CT. |
Sampled during half of the duty cycle. |
Sampled every 100 kHz conversion time: 328 ns. |
|
I_SEC_AVG_FILT |
Dedicated ADC Core 1 |
Combined output inductor current sensed through shunt. |
Sampled during half of the duty cycle. |
Sampled every 100 kHz, conversion time: 328 ns. |
|
FB_VOUT |
Shared Core ADC CH - 02 |
Output voltage |
Sampled during half of the duty cycle. |
Sampled every 100 kHz, conversion time: 470 ns. |
|
VIN_INT_AN |
Shared Core ADC CH - 10 |
Input voltage |
Free running |
Sampled every 100 kHz, conversiontime: 900 ns (value available after 900 ns after triggering). |
Hardware gains and offsets of each feedback are listed below. All offsets are calibrated as part of a start-up procedure.
- FB_P_CT_FILT (Primary XFR Current sensed through CT) = 180 mV/A, Offset = 500 mV @ 0A
- I_SEC_AVG_FILT (Combined output Inductor Current) = 10 mV/A, Offset = 500 mV @ 0A
- FB_VOUT (Output Voltage) = 154 mV/V
- VIN_INT_AN uses digital scaling in firmware.