36 MOSFET Gate Driver Electrical Characteristics

Table 36-1. Absolute Maximum Ratings(†)
ParameterRating
Input Voltage, HVDD (GND – 0.3V) to +40V
Internal Power DissipationInternally Limited
Operating Junction Temperature(2) -40°C to +165°C
Transient Junction Temperature(1) +170°C
Storage Temperature(2)

-55°C to +165°C

Digital I/O

-0.3V to 5.5V

Low-Voltage Analog I/O

-0.3V to 5.5V

VBx, WAKE (GND – 0.3V) to +40V
PHx, HSx (GND – 5.5V) to +40V
VBOOT, LSx. (GND – 0.3V) to +13.2V
CAP1, CAP2 (GND – 0.3V) to +40V
† Notice: Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operational sections of this specification is not intended. Exposure to maximum rating conditions for extended periods may affect device reliability.
Note:
  1. Transient junction temperatures should not exceed one second in duration. Sustained junction temperatures above +170°C may impact the device reliability.
  2. The maximum allowable power dissipation is a function of ambient temperature, the maximum allowable junction temperature and the thermal resistance from junction to air (i.e., TA, TJ, θJA). Exceeding the maximum allowable power dissipation may cause the device operating junction temperature to exceed the maximum +165°C rating. Sustained junction temperatures above +165°C can impact the device reliability.).
Table 36-2. AC/DC Characteristics

Electrical Specifications: Unless otherwise noted: TJ = -40°C to +150°C; typical values are for +25°C, HVDD = 13.5V, CVBOOT = 4.7 μF, CVREG = 4.7 μF, CCP = 220 nF.

ParametersSymbolMin.Typ.Max.UnitsConditions
Power Supply Input
Input Operating VoltageHVDD4.5—40VVREG active
6.0—29.0Driver output active
Input Supply CurrentISUP—515µASleep mode, TJ = +25°C
—180330Standby, OE = 0V
—500—Active, HVDD > 13, 5V, OE > VDIG_HI_TH
—1200—Active, HVDD = 6V, TJ = +25°C
Input Supply CurrentISUP—515µASleep mode, TJ = +25°C
—200350Standby, OPAMP = 1, OE = 0V
—8001300Standby, OPAMP = 0, OE = 0V
—1000—Active, HVDD > 13, 5V, OE > VDIG_HI_TH
—1500—Active, OE > VDIG_HI_TH, HVDD = 7V, TJ = +25°C
Bias Generator
+12V Regulated Charge Pump (VBOOT)
Charge Pump CurrentICP20——mAHVDD = 9.0V
Charge Pump StartCPSTART12.5012.75—VFalling
Charge Pump StopCPSTOP—13.2514VRising
Charge Pump FrequencyCPFSW—76.80—kHzHVDD = 9.0V
—0—HVDD = 14V
Charge Pump Switch ResistanceCPRDSON—14—WRDSON sum of high side and low side(1)
Output VoltageVBOOT—12—VHVDD ≥ 14V, IOUT = 30 mA
912—7V ≤ HVDD < 14V, CCP = 150 nF, IOUT = 20 mA
9——6.25V ≤ HVDD < 7V, CCP = 270 nF, IOUT = 15 mA
Output Voltage Tolerance|TOLVOUT12|——4.0%IOUT = 30 mA
Output CapabilityIBOOT30——mAAverage current
Output Current LimitIBOOTLIMIT506080mAAverage current
Output Voltage Temperature CoefficientTCVOUT12—160—ppm/°CNote 1
Line Regulation|ΔVOUT/ (VOUT x Δ)|—0.10.5%/V14V < HVDD < 19V, IOUT = 30 mA
Load RegulationΔVOUT/VOUT|—0.21.0%IOUT = 0.1 mA to 30 mA, HVDD = 14V
Power Supply Rejection RatioPSRR—60—dBf = 1 kHz, IOUT = 10 mA(1)
Output Capacitor Capacitance RangeCVBOOT4.7—10µFCeramic, Tantalum, Electrolytic(1)
Output Capacitor ESR RangeCESRVBOOT0.010—1.0WNote 1
Flying Capacitor Capacitance RangeCCP1002201000nFNote 1
VBOOT Ready ThresholdV12sm_pg—50—%VbootState machine VBOOT Power Good threshold to move to next state (1)
+3.3V Linear Regulator (VREG)
Output VoltageVREG3.1683.33.432VHVDD = 6V, IOUT = 70 mA
Output Voltage Tolerance|TOLVREG|——4.0%—
Output CurrentIOUT70——mAAverage current
Output Foldback Current CornerIFOLD8095120mAAverage current
Output Foldback Current LimitIFOLD_LIM—10—mARLOAD = 10 mW
Line Regulation|ΔVOUT/ (VOUT x ΔVDD)|—0.10.5%/VVREG = 3.3V: 6V < HVDD < 19V, IOUT = 70 mA; VREG = 5V: 7.5V < HVDD < 19V, IOUT = 70 mA
Load Regulation|ΔVOUT/VOUT|—0.21.0%IOUT = 0.1 mA to 70 mA
Power Supply Rejection RatioPSRR—60—dBf = 1 kHz, IOUT = 10 mA (1)
Output Capacitor Capacitance RangeCVREG4.7—30µFCeramic, Tantalum, Electrolytic(1)
Output Capacitor ESR RangeCESRVREG0.010—1.0WNote 1
Voltage Supervisor
VREG Undervoltage Fault InactiveVREGUVFINACT—92—%VREGVREG rising
VREG Undervoltage Fault ActiveVREGUVFACT—88—%VREGVREG falling
VREG Undervoltage Fault HysteresisVREGUVFHYS—4—%VREG—
HVDD Undervoltage Lockout InactiveUVLOINACT—6.06.25VRising
HVDD Undervoltage Lockout ActiveUVLOACT5.15.5—VFalling
HVDD Undervoltage Lockout HysteresisUVLOHYS—0.5—V—
HVDD Undervoltage Shutdown ActiveUVSHDNACT4.04.254.5VHVDD < UVSHDNACT
HVDD Undervoltage Shutdown InactiveUVSHDNINACTUVLOINACTVHVDD > UVLOINACT
HVDD Overvoltage Lockout ActiveOVLOACT—32.033.0VHVDD rising
HVDD Overvoltage Lockout InactiveOVLOINACT29.030.0—VHVDD falling
HVDD Overvoltage Lockout HysteresisOVLOHYS—2.0—V—
Temperature Supervisor
Thermal Warning TemperatureTWARN—140—°CRising temperature
Thermal Warning HysteresisDTWARN—15—°CFalling temperature
Thermal Shutdown TemperatureTSD170210—°CRising temperature(1)
Thermal Shutdown HysteresisΔTSD—25—°CFalling temperature
Motor Control Unit
Gate Output Drivers
Output Driver Source CurrentISOURCE0.250.37—AHS[A:C], LS[A:C] (1)
Output Driver Sink CurrentISINK0.30.49—AHS[A:C], LS[A:C] (1)
Output Driver Source ResistanceRDSONSOURCE—1426WIOUT = -10 mA, HS[A:C], LS[A:C]
Output Driver Sink Resistance LSRDSONSINKLS—1426WIOUT = 10 mA, LS[A:C]
Output Driver Sink Resistance HS DynamicRDSONSINKHSDYN—1426WIOUT = 10 mA, HS[A:C], t < 1 ms
Output Driver Sink Resistance HSRDSONSINKHS—1931WIOUT = 10 mA, HS[A:C]
Output Driver Fault Blanking Time (UVLO and OCP); Set in the DRVBL[1:0] bits (CFG2[1:0])tBLANK390044004900ns00 – Default (1)
20002200240001(1)
9001100130010(1)
40055070011(1)
Output Driver UVLO ThresholdVDUVLO4—4.5VConfiguration Register 0(bit 3 = 0)
Output Driver PWM Dead Time; Set in the DRVDT[2:0] bits (CFG2[4:2])tPWM_DEAD180020002200ns000 – Default (1)
155017501950001(1)
135015001650010(1)
110012501400011(1)
90010001150100(1)
650750900101(1)
450500650110(1)
200250350111(1)
Output Driver Propagation Delay Time OntGATE_PROP_ON—4080nsFrom PWMxy active to HSx/LSx > 10% (1)
Output Driver Propagation Delay Time OfftGATE_PROP_OFF—4080nsFrom PWMxy inactive to HSx/LSx < 90% (1)
Output Driver HS Drive VoltageVHS4.51212.5VWith respect to Phase pin(1)
Output Driver LS Drive VoltageVls4.51212.5VWith respect to ground (1)
Output Driver Short-Circuit Protection Threshold(High Side: HVDD – VPHX), (Low Side: VPHX – PGND); Set in the EXTOC[1:0] bits (CFG0[1:0])Dsc_thr0.2300.2500.270V00 – Default (1)
0.4700.5000.53001(1)
0.7200.7500.78010(1)
0.9601.0001.04011(1)
Output Driver Short-Circuit Filter TimeTSC_DLY230—600nsCLOAD = 1000 pF, HVDD = 12V, detection after filtering(1)
Filter Time for All Other FaultsTFLT_DLY1400—3600nsNote 1
Power-up or Sleep to StandbytPOWER—5—msIVREG = 70 mA
Standby to Motor OperationaltMOTOR—35—µsOE high-low-high transition < 1 ms Fault clearing pulse(1)
—510msOE low-high transition, Standby state to operational(1)
——16msOE low-high transition, Standby state to operational if VBOOT fails to reach V12sm_pg(1)
Fault to Driver Output Turn-OffTFAULT_OFF———µsCLOAD = 1000 pF, HVDD = 12V, time after Fault occurs(1)
—0.4201.0XOCP(1)
—2.44.0OVLO(1)
—4.26.0All other Faults(1)
OE Low to Driver Output Turn-OffTDEL_OFF—3.24.0µsCLOAD = 1000 pF, HVDD = 12V, time after OE = Low(1)
OE Low to Standby StatetSTANDBY0.9—1.35msTime after OE = Low, SLEEP bit = 0
OE Low to Sleep StatetSLEEP0.9—1.35msTime after OE = Low, SLEEP bit = 1
OE Fault Clearing PulsetFAULT_CLR1—900µsOE high-low-high transition time
I/O Ports
Digital Interface
Digital Input/OutputDIGITALI/O0—3.3VNote 1
Digital Open-Drain Low VoltageDIGITALVI/O——50mVILOAD = 1 mA
Digital Input Rising ThresholdVDIG_HI_TH——1.26V—
Digital Input Falling ThresholdVDIG_LO_TH0.54——V—
Digital Input CurrentIDIG—30100µAVDIG = 3.0V
—0.2—VDIG = 0V
Input Pull-Down ResistanceRPULLDN—51—kΩPWM[A:C]H/L, OE pins
Analog Interface
Analog Low-Voltage InputANALOGVIN0—5.5VExcludes high-voltage pins(1)
Analog Low-Voltage OutputANALOGVOUT0—VregVExcludes high-voltage pins (1)
WAKE Input(2)
Input VoltageWAKEI/O0—HVddV—
Input Rising ThresholdVWAKE_HI_TH——1.26VNote 1
Input Falling ThresholdVWAKE_LO_TH0.54——V—
Input CurrentIWAKE—0.2—µAVWAKE = 0.0V (1)
—70—VWAKE = 3.3V (1)
—106—VWAKE = 5.0V (1)
—596—VWAKE = 28V (1)
Input Pull-Down ResistanceRWAKE_PULLDN—51—kW—
WAKE Signal Setup TimetWAIT_SETUP150——µsMinimum time WAKE pin must be logic high before triggering wake-up
DE2 Communications
Baud RateBAUD9030960010170bpsHalf-duplex
Power-up DelayPU_DELAY—610msTime from rising HVDD ≥ 6V to DE2 starts sending POR message, CVREG = 1 µF (1)
DE2 Sink CurrentIDE2_SINK1——mAVDE2 ≤ 50 mV (1)
DE2 Message Response TimetDE2_RSP0—1msTime from last received Stop bit to response Start bit
DE2 Host Wait TimetDE2_WAIT2.8——msMinimum time for host to wait for response; three packets based on 9600 Baud
DE2 Message Receive Time-outDE2RCVTOUT——1.45msTime after Start bit received to NACK for no Stop bit
Auto-Baud Detection Window (Break)ABAUDDET1.29—2.00msWindow for valid detection of continuous logic low on DE2 link
Auto-Baud Response DelayABAUDDLY—1.00—msDelay from ABAUDDET to start of sending 0x55 byte
Auto-Baud Complete DelayABAUDCOMP—2.00—msDelay after sending 0x55 byte before exiting auto-baud function
Delay Between Bytes of Multibyte Message from HosttDE2_HOST_ MULTI_DLY——1.3msDelay between message bytes arriving from host
Note:
  1. Limits based on design, simulation or characterization. Not production tested.
  2. The WAKE pin must remain high for > tWAIT_SETUP time to successfully awaken the device from Sleep.