40 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
| Device: |
dsPIC33CDVL256MC506, dsPIC33CDV256MC506, dsPIC33CDVL128MC506, dsPIC33CDV128MC506, dsPIC33CDVL256MC106, dsPIC33CDV256MC106, dsPIC33CDVL128MC106, dsPIC33CDV128MC106 | |
| Architecture: | 33C | 16-Bit Digital Signal Controller |
| System in Package: |
DVL DV |
Integrated Motor Driver with MOSFET Gate Driver, Voltage Regulator and LIN Transceiver. Integrated Motor Driver with MOSFET Gate Driver and Voltage Regulator |
| Product Group: | MC | Motor Control |
| CAN-FD Module Option: |
1 5 |
= CAN-FD module not included = CAN-FD module included |
| Pin Count: | 06 | 64-pin |
| Tape & Reel Option: | Blank | Tube or Tray |
| T | Tape & Reel | |
| Temperature Range: | I | -40°C to +85°C (Industrial) |
| E | -40°C to +125°C (Extended) | |
| H | -40°C to +150°C (High) | |
| Package: | 8QW | 64L VGQFN (9mm) |
| 8PW | 64L VQFN (8mm) | |
| Pattern: |
<Blank> Vxx |
= Standard Part = 3-character code with "V" prefix, specifying Automotive Qualified Product |
- dsPIC33CDVL256MC506-I/8QW: dsPIC33, Enhanced Performance, MOSFET Gate Driver, Voltage Regulator, LIN Transceiver, 256-Kbyte Program Memory, CAN-FD, 64-Pin, Industrial Temperature, 9mm VGQFN package.
- dsPIC33CDV128MC106T-H/8PWVAO: dsPIC33, Enhanced Performance, MOSFET Gate Driver, Voltage Regulator, 128-Kbyte Program Memory, 64-Pin, on Tape & Reel, High Temperature, 8mm VQFN package, Automotive Standard Qualified.
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.
-
For more information on Automotive Qualified Products, please see www.microchip.com/en-us/solutions/automotive-and-transportation/recommended-for-automotive, or contact your local Sales office.