Features

  • Floating High-Side Driver in Bootstrap Operation up to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in a Half-Bridge Configuration
  • 1.9A Source/2.3A Sink Output Current Capability
  • Outputs Tolerant to Negative Transients
  • Internal Deadtime of 400 ns to Protect MOSFETs
  • Wide Low-Side Gate Driver Supply Voltage: 10V to 20V
  • Logic Input (IN and SD*) 3.3V Capability
  • Schmitt Triggered Logic Inputs With Internal Pull Down
  • Undervoltage Lockout for High-Side and Low-Side Drivers
  • Extended Temperature Range: −40°C to +125°C