Product Identification System

To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.

Device:MCP14H2184: Half-Bridge Gate Driver
Tape and Reel Option(1):Blank = Tube
T = Tape and Reel
Temperature Range:E= −40°C to +125°C (Extended)
Package:SN= Plastic Small Outline IC, 3.90 mm, SOIC, 8-Pin
Examples:
  • MCP14H2184T-E/SN: Half-Bridge Gate Driver, Tape and Reel, Extended temperature range, SOIC-8 package
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.