Prior to any read access, the user
must synchronize this register by writing the according TC Command value to the
Control B Set register (CTRLBSET.CMD = READSYNC).
This register is write-synchronized: SYNCBUSY.COUNT must be checked to ensure the
COUNT register synchronization is complete.
Name:
COUNT
Offset:
0x14
Reset:
0x00
Property:
PAC Write-Protection,
Write-Synchronized
Bit
15
14
13
12
11
10
9
8
COUNT[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
COUNT[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – COUNT[15:0] Counter Value
These bits contain the current counter value.
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.