45.5.6 Fault Injection Pointer Register

Note:

This register can only be written when FLTCTRL.FLTEN=0. Any write attempt to this field when FLTEN=1 will fail and return a bus error.

Name: FLTPTR
Offset: 0x18
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FLT2PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FLT1PTR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – FLT2PTR[7:0] Double fault Injection Bit Pointer

Index of the second data bit to be flipped during RAM write access at address offset FLTADR for double bit error. Valid values and corresponding bits are shown in the following table.

Table 45-2.  FLTPTR.FLT1PTR/FLT2PTR and Associated Bits
FLTPTR.FLT1PTR/FLT2PTR ValueAssociated Bit
0x0DATA[0]
0x1DATA[1]
……
0x1FDATA[31]
0x20ECC[0]
0x21ECC[1]
……
0x26ECC[6]
0x27 - 0xFFReserved

Bits 7:0 – FLT1PTR[7:0] Single Fault Injection Bit Pointer

Index of the data bit to be flipped during RAM write access at MCRAMC address offset FLTADR for single bit error. Valid values and corresponding bits are shown in the following table.

Table 45-3.  FLTPTR.FLT1PTR/FLT2PTR and Associated Bits
FLTPTR.FLT1PTR/FLT2PTR ValueAssociated Bit
0x0DATA[0]
0x1DATA[1]
……
0x1FDATA[31]
0x20ECC[0]
0x21ECC[1]
……
0x26ECC[6]
0x27 - 0xFFReserved