Synchronous and asynchronous
velocity measurements
Direction change
detection
Check valid quadrature
transitions
Check index position versus
angular position
Auto correction mode
HALL
Window validation of Hall
transitions
Hall code detection
Direction change
detection
Check valid Hall
transitions
Programmable event
generation delay after a Hall transition
COUNTER
16-bit counter with two
compare channels
One of the compare channels
can be configured with period settings
Counter overflow interrupt
and event generation option
Compare match interrupt and
event generation option
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.