22.6.3 Early Warning Control

Name: EWCTRL
Offset: 0x02
Reset: X determined from NVM User Row
Property: PAC Write-Protection

Bit 76543210 
     EWOFFSET[3:0] 
Access R/WR/WR/WR/W 
Reset xxxx 

Bits 3:0 – EWOFFSET[3:0] Early Warning Interrupt Time Offset

These bits determine the number of CLK_WDT_OSC clock cycles between the start of the watchdog time-out period and the generation of the Early Warning interrupt. These bits are loaded from NVM User Row at start-up.
ValueNameDescription
0x0 CYC8 8 clock cycles
0x1 CYC16 16 clock cycles
0x2 CYC32 32 clock cycles
0x3 CYC64 64 clock cycles
0x4 CYC128 128 clock cycles
0x5 CYC256 256 clock cycles
0x6 CYC512 512 clock cycles
0x7 CYC1024 1024 clock cycles
0x8 CYC2048 2048 clock cycles
0x9 CYC4096 4096 clock cycles
0xA CYC8192 8192 clock cycles
0xB - 0xF - Reserved